Home  
           You are here: Products / Product Range / Scrapers    
Product Range
 Aerospace
 O-Rings
 Piston Seals
 Rod Seals
 Scrapers
 Wear Rings
 Mechanical face seals
 Pneumatic Seals
 Rotary Seals
 Static Seals
 Custom Components
 Bearings & Bushings
Electronic Catalog
Spare parts shop
Material search
Chemical compatibility
TSS Proprietary Materials
Catalogs & Brochures
Films & Animations


Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.




Scrapers


Scrapers are installed in the sealing configurations of cylinders to scrape dirt, foreign particles, chips or moisture from the piston rods as they retract into the system. This prevents contamination of the hydraulic medium that could damage wear rings, seals and other components.


Trelleborg Sealing Solutions offers a wide range of scrapers in metal, elastomer, Turcon® PTFE based material or Zurcon® polyurethane. These include the Turcon® Excluder®, which is the Trelleborg Sealing Solutions proprietary design of double-acting scraper.


Specially engineered for hydraulic cylinder applications, Turcon® and Zurcon® materials demonstrate excellent low-friction properties providing exceptional resistance to wear.


  Metal Scraper
hydraulics, general purpose
Reciprocating     
  Scraper DA17
hydraulics, general purpose
Reciprocating     
  Scraper DA27
hydraulics, industrial hydraulics, presses
Reciprocating     
  Scraper SA
hydraulics, general purpose
Reciprocating     
  Scraper WRM
hydraulics, general purpose
Reciprocating     
  Scraper WRM/C, Zurcon® Scraper WRM/PC
agricultural machinery, mobile hydraulics, general hydraulic cylinders
Reciprocating     
  Turcon® Excluder® 2
hydraulics, light hydraulics, machine tools
Reciprocating   Helix  
  Turcon® Excluder® 5
hydraulics, medium hydraulics, mobile hydraulics
Reciprocating   Helix  
  Zurcon® Excluder® 500
hydraulics, general mechanical applications, mobile hydraulics
Reciprocating     
  Zurcon® Scraper ASW
hydraulics, general purpose
Reciprocating     
  Zurcon® Scraper DA22
hydraulics, general purpose, industrial hydraulics, ISO 6195 housing
Reciprocating     
  Zurcon® Scraper DA24
hydraulics, mobile hydraulics
Reciprocating     
  Zurcon® Scraper SWP
mobile hydraulics (construction machinery), link-pin sealing
Reciprocating     
  Zurcon® Scraper WNE
agricultural machinery, mobile hydraulics
Reciprocating     
  Zurcon® Scraper WNV
agricultural machinery, mobile hydraulics, ISO standard cylinders
Reciprocating     
 
Member name

 

Password


 
New member registration
Advantages of registration
Forgotten Password?
Scrapers Metric (English) (PDF 1301K)
Hydraulic seals Inch (English) (PDF 6245K)
液压密封件 (Chinese) (PDF 17065K)
Stírací kroužky (Czech) (PDF 1013K)
Racleur (French) (PDF 1332K)
Abstreifer (German) (PDF 1345K)
スクレーパ (Japanese) (PDF 877K)
Pierścienie zgarniające (Polish) (PDF 2618K)
Гидравлические уплотнения возвратно (Russian) (PDF 11854K)
Rascadores (Spanish) (PDF 1438K)