Print Close

Rotary and Shaft Seals

Rotary and Shaft Seals

Rotary and Shaft Seals – Keeping Lubricants in Place

Rotary seals and Shaft Seals are used in components with oscillating or rotating parts to keep lubrication fluids in while preventing ingress of mud and water. Trelleborg seals help improve components life and long term performance.

Trelleborg Sealing Solutions offers a wide range of specialized Rotary Shaft Seals, including our best-in-class proprietary radial lip seal, Turcon® Varilip® PDR and high quality radial oil seals.

Rotary Seals in our E-Catalog (metric) Use our CAD Service to download seal profiles direct to your CAD drawings Rotary shaft seals and oil seals film High speed rotary shaft seals: Film on Turcon® Varilip® PDR
Trelleborg's portfolio of rotary seals includes the commonly known radial oil seal, rotary shaft seals, radial and axial lip seals, double-acting O-Ring energized Polytetrafluoroethylene (PTFE) rotary seals for shaft and bore, rubber V-Rings, mechanical face seals / heavy duty seals and many more.

Extending component life

Our specialized Rotary and Shaft Seals perform exceptionally well in many different rotary situations. They demonstrate superior low-friction properties and provide excellent resistance to wear.

Rotary and Shaft Seals for many different application

With special seals, like the Radial Oil Seal and Radial shaft seals without a tension ring, the range of applications goes beyond fluid sealing. This special form of Rotary Shaft Seals can also serve as a scraper in situations with helical movement. Learn more about the various applications for Rotary Shaft Seals and Shaft Seals in our film on Rotary and Shaft Seals.

Find out about our specialized solutions - Browse our Rotary and Shaft Seals product range.

Axial Shaft Seal Axial Shaft Seal is used for general purpose applications and in roller bearings.
Reciprocating - not active Oscillating - not active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
GAMMA Seal GAMMA Seal is suitable for mobile hydraulics and power transmissions.
Reciprocating - not active Oscillating - active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Mechanical Face Seals Tracked vehicles, tunnel boring machines, heavy trucks, conveyor systems
Reciprocating - not active Oscillating - not active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Radial Oil Seals Radial Oil Seals are for general purpose and general mechanical applications.
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
STEFA System 500/3000/5000 Cassette Seals STEFA System Cassette Seals are used in mobile hydraulics and construction machinery.
Reciprocating - not active Oscillating - active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Sealing Cap Sealing Caps consist of a metallic banding and have a rubber coated front
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - not active
Shaft Repair Kit Suitable for the repair of worn shafts or on OEM installation.
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - active Single acting - not active Double acting - not active
Turcon® Roto Glyd Ring® Hydraulics, general purpose, rotary applications
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Turcon® Roto VL Seal® Hydraulics, general rotary machine construction, swivels and rotary connections
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Turcon® Roto Variseal® General mechanical applications, chemical industry
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Turcon® Varilip® PDR General purpose, general mechanical applications, compressors, vacuum pumps, gearboxes
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
V-Ring® V-Ring® is for general purpose and general mechanical applications:
Reciprocating - not active Oscillating - active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Roto Glyd Ring® S Zurcon® Roto Glyd Ring® S is suitable for machine tools, rotary connections and oscillating movements.
Reciprocating - not active Oscillating - active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Rotary Seals

Click to open

Rotary Seals

(English) PDF 4423KB

旋转密封

(CN Simplified) PDF 9403KB

Těsnění rotačních pohybů

(Czech) PDF 2017KB

Rotationsdichtungen

(Deutsch) PDF 4953KB

ロータリーシール

(Japanese) PDF 1142KB

Uszczelnienia ruchu obrotowego

(Polish) PDF 9753KB

Juntas Rotativas

(Español) PDF 3371KB

Follow us