What would you like to do?

Print Close

O-Rings

O-Rings

O-Rings from Trelleborg Sealing Solutions

O-Rings are used in a variety of fields: they are either used as sealing elements or as energizing elements for hydraulic slipper seals and wipers. Thus, the O-Ring is basically used in every field of industry including aerospace, automotive or general engineering.

O-Ring related Tools & Services


Your advantages

Today, the O-Ring is the most widely used seal because of its inexpensive production methods and its ease of use. We offer you a range of elastomeric materials for both standard and special applications which allow the O-Ring to seal practically all liquid and gaseous media.

The perfect O-Ring for each purpose

Our O-Rings are both cost-effective and perform highly in almost every environment. No matter if you need metric or inch, standard or custom-made O-Rings – any size of O-Ring seals is available – including giant O-Rings using our Fleximold™ process. Our rubber O-Rings are made of EPDM, FKM, NBR, HNBR, as well as our proprietary FFKM, Isolast®. Special products apart from rubber O-Rings such as O-Rings in PTFE based Turcon® material and Wills Rings® metal O-Rings are also available.

Elastomeric O-Ring O-Rings are suited for a variety of applications.
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - active Single acting - not active Double acting - active
FEP O-Ring The FEP O-Ring is ideally suited for aggressive media and the chemical industry.
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - active
FlexiMold™ O-Ring General purpose, large dimensions
Reciprocating - active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - active
Isolast® Perfluoroelastomer O-Ring The Isolast® Perfluoroelastomer O-Ring combines elastic properties with chemical resistance.
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - active
PTFE O-Ring O-Rings made of PTFE are ideal for high temperatures and aggressive media in general.
Reciprocating - not active Oscillating - not active Rotary - not active Helix - not active Static - active Single acting - not active Double acting - active
Polyurethane O-Ring Hydraulics, abrasion resistance
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - active Single acting - not active Double acting - active

Need an O-Ring seal in a specific material

If you want to find the best material for your application use our online tool:

  • The Material Search allows you to identify compounds that meet specific property requirements and those that comply to specific approvals or standards.
  • The Chemical Compatibility Check allows you to find the level of resistance of material groups to a broad range of media, both fluids or gases including those used within semiconductor manufacturing.

Login

Catalogs

O-Ring Metric

Click to open

O-Rings & Back-up Rings metric

(English) PDF 9186KB

O型密封圈

(CN Simplified) PDF 6039KB

O-kroužky

(Czech) PDF 1224KB

Joints toriques

(Français) PDF 2327KB

O-Ring

(Deutsch) PDF 1725KB

O-Ringi

(Polish) PDF 10305KB

Juntas Tóricas

(Español) PDF 2457KB

O-Ring Inch

Click to open

O-Ring Inch

(English) PDF 1911KB

Follow us