Print Close

Hydraulic Wear Rings

Hydraulic Wear Rings

Hydraulic Wear Rings and Guide Rings - Slydring®

Slydring® is the Trelleborg Sealing Solutions proprietary design of hydraulic wear ring or guide ring. The function of a hydraulic wear ring is to guide the piston and piston rod of a hydraulic cylinder, absorbing transverse forces. At the same time, it prevents metal-to-metal contact, optimizing the performance of the sealing system.

Slydring® hydraulic wear rings and guide rings are available in three different materials types all of which are wear-resistant and demonstrate outstanding friction properties. Turcite® is for low to medium duty applications where there are limited radial forces, HiMod® is for medium to heavy duty applications and Orkot® materials are for heavy duty applications where there are high radial forces.

HiMod® Slydring® Hydraulics, general purpose, standard cylinders, mobile hydraulics
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active
Orkot® Slydring® Hydraulics, general purpose, standard cylinders, high pressure
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active
Turcite® Slydring® Turcite® Slydring® prevents metal to metal contact between piston/rod and bore/gland and absorbs transverse loads.
Reciprocating - active Oscillating - active Rotary - not active Helix - active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Slydring® - Wear Ring Metric

Click to open

Slydring® - Wear Ring Metric

(English) PDF 3055KB

Vodicí kroužky Slydring®

(Czech) PDF 650KB

Slydring® - Führungsringe

(Deutsch) PDF 2041KB

Slydring® - Aros de guía

(Español) PDF 2036KB

Segments

(Français) PDF 2072KB

ウェアリング

(Japanese) PDF 550KB

Pierścienie prowadzące Slydring®

(Polish) PDF 12166KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 16277KB

液压密封件

(CN Simplified) PDF 17065KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 9799KB

Juntas Hidráulicas

(Español) PDF 7435KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

Follow us