Scraper WRM/C, Zurcon® Scraper WRM/PC
A metal caged elastomer scraper (WRM/C) for easy installation in open grooves. WRM/PC comprises the same design but with a polyurethane (PU) scraper element, providing high abrasive resistance and effective scraping performance. Applications for both designs: standard hydraulic cylinders in mobile hydraulics and agricultural machinery.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Technical details
| Ø Range | Temp Range | Velocity |
|---|---|---|
| 6 - 270 mm | -30°C +110°C | 1 m/s |
| .236" - 10" | -22°F +230°F | 3 ft/s |