What would you like to do?

Print Close

Hydraulic Rod Seals

Hydraulic Rod Seals

Hydraulic Rod Seals

Rod seals are used in hydraulic cylinders for fluid sealing. They are external to the cylinder head and seal against the cylinder’s rod, preventing leakage of fluid from within the cylinder to the outside.

Trelleborg Sealing Solutions offers a wide range of hydraulic rod seals that provide the ultimate in protection from ingress of media. This includes O-Ring energized Polytetrafluoroethylene (PTFE) seals, polyurethane (PU) U-Cups, and many more. Our proprietary rod seal designs meet users’ requirements for low friction, compact form and simple installation

A hydraulic rod seal is usually manufactured in our Turcon® PTFE based material or Zurcon® polyurethane. Specially engineered for fluid power applications, these compounds provide exceptional resistance to wear and outstanding extrusion properties. Options are available that are compatible with virtually all media, they demonstrate unrivalled temperature performance.

Balsele Hydraulic cylinders, machine presses, mobile plant
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Selemaster SM Hydraulic cylinders, machine presses, mining, steel mills, water management
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® AQ Seal® 5 with Bean Seal Hydraulics, fluid/gas separation, mobile hydraulics, heavy operation
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® AQ Seal® with Bean Seal Hydraulics, general machine operation, fluid/gas separation, medium duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Double Delta® Hydraulics, light hydraulics, medium duty
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Glyd Ring® Hydraulics, general machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Glyd Ring® T Hydraulics, general machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Stepseal® 2K Hydraulics, general machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Stepseal® V Single acting O-Ring energized rod seal with hydrostatic pressure relief channel for dynamic applications.
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® VL Seal® Hydraulics, general machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Variseal® M2 Hydraulics, chemical industry, general mechanical applications, aggressive media, foodstuffs
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Variseal® W2 Chemical industry, general mechanical applications
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
VEEPAC Hydraulic cylinders, machine presses, mining, steel mills, water management
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Buffer Seal Earth moving equipment, mobile hydraulic, construction machinery
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® L-Cup® Hydraulics, standard cylinder
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® Rimseal Hydraulics, general machine operation, machine tools, mobile hydraulics
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Zurcon® U-Cup RU9 Hydraulics, standard cylinders
Reciprocating - active Oscillating - not active Rotary - not active Helix - not active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Rod Seals Metric

Click to open

Rod Seals Metric

(English) PDF 4138KB

Těsnění pístnice

(Czech) PDF 1361KB

Joints de Tige

(Français) PDF 2154KB

Stangendichtungen

(Deutsch) PDF 2277KB

ロッドシール

(Japanese) PDF 1385KB

Uszczelnienia Tłoczysk

(Polish) PDF 5073KB

Juntas de vástago

(Español) PDF 2427KB

Hydraulic Seals Metric

Click to open

Hydraulic Seals (complete catalog)

(English) PDF 16277KB

液压密封件

(CN Simplified) PDF 17065KB

Joints Hydrauliques - Applications linéaires

(Français) PDF 6318KB

Hydraulik Dichtungen - linear - Gesamtkatalog

(Deutsch) PDF 9799KB

Гидравлические уплотнения возвратно

(Russian) PDF 11854KB

Juntas Hidráulicas

(Español) PDF 7435KB

Hydraulic Seals Inch

Click to open

Hydraulic Seals Inch

(English) PDF 6364KB

Follow us