VEEPAC
VEEPAC is an assembly of fabric-reinforced, highly wear resistant, chevron sealing rings with a support ring and a pressure energizing ring. VEEPAC seals are designed with preloaded radial lips to provide good sealing results. They are very robust, insensitive to sealing surface finish and dimensionally adjustable. They are especially suited to applications where there is a risk of damage and contamination.
To search for available articles, please use the Electronic Catalog:
E-Catalog metric
Technical details
| Ø Range | Static Pressure | Temp Range | Velocity |
|---|---|---|---|
| 10 – 700 mm | 40 MPa | -30°C +200°C | 0.5 m/s |
| 0.394 in – 28 in | 5,800 psi | -20°F +390°F | 1.6 ft/s |