Print Close

Rotary Seals

Rotary Seals

Rotary Seals for Aircraft

Grease Seal Grease Seals are bespoke products used to protect and prolong the service life of aircraft wheel bearings.
Reciprocating - not active Oscillating - not active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Radial Oil Seal Radial Oil Seals consist of a single lip bonded to a metal support with a garter spring.
Reciprocating - not active Oscillating - active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Turcon® Roto Glyd Ring® The double-acting Turcon® Roto Glyd Ring® is used to seal rods, axles, rotary swivels and steering units with rotary, helical or oscillating movement.
Reciprocating - not active Oscillating - active Rotary - active Helix - active Static - not active Single acting - not active Double acting - not active
Turcon® Varilip® PDR Characterized by low friction and stick-slip-free running, the seal reduces temperature generation, permits higher peripheral speeds and lowers power consumption.
Reciprocating - not active Oscillating - active Rotary - active Helix - not active Static - not active Single acting - not active Double acting - not active
Login

Catalogs

Aerospace Sealing Systems (complete Aerospace catalog)

Click to open

Aerospace Sealing Systems (complete Aerospace catalog)

(English) PDF 26171KB

Product Range Aerospace Sealing Solutions

Click to open

Product Range Aerospace Sealing Solutions

(English) PDF 1861KB

航空密封解决方案

(CN Simplified) PDF 1897KB

Follow us