Print Close

E-Catalog

Check out our NEW and IMPROVED Electronic Catalog where you can search for seals by item number, properties or approvals. Submit a request for quotation online.

Go

News and Press

News and Press

Archive 2005

15-Dec-2005 Coating gains international compliances for food and beverage processing Busak+Shamban is a leader in coatings technology to improve seal performance
11-Dec-2005 Customer tests prove Isolast® to be best performing FFKM material Isolast® J9503 is an outright winner
28-Nov-2005 Trelleborg Sealing Solutions Malta achieves TS16949 Associated manufacturing company of Busak+Shamban gains quality accreditation
03-Nov-2005 Trelleborg Sealing Solutions acquire Chase-Walton Elastomers Inc. US acquisition strengthens position in precision sealing
01-Nov-2005 Unique Turcon® PTFE based coating of glass braided shielding reduces aeroengine fire risk Improves friction characteristics and increases resistance to shearing
01-Nov-2005 Tests prove that matching seal material to an application can extend seal life Busak+Shamban recommend compounds for CIP&SIP cleaning regimes
23-Oct-2005 Turcon®MF - reducing the friction in food, pharmaceutical and chemical processing Improving sealing performance in hygienic processing applications
11-Oct-2005 Busak+Shamban parent, Trelleborg AB is 100 years old Trelleborg celebrates its centenary
27-Sep-2005 Busak+Shamban sealing and bearing solutions for FPSO equipment withstand difficult offshore conditions Special sealing arrangements and Orkot® prove ideal for oil and gas applications
20-Sep-2005 Busak+Shamban Spain receive excellence award from John Deere Busak+Shamban España earn distinction of PARTNER STATUS
15-Sep-2005 Busak+Shamban seals chosen by world leading tractor manufacturer Advanced sealing for hydraulic assembly
26-Aug-2005 New material with optimised ozone resistance from Busak+Shamban Good value NBR helps seals stop cracking when stored in subassemblies
13-Jul-2005 Busak+Shamban provide sealing solution for hydraulic cylinder controlling wind generator blade adjustment Advanced seal configuration including Turcon® PTFE seals
12-Jul-2005 Special Turcon®Stepseal® K and Excluder® used to prevent leakage and extend hydraulic cylinder life Advanced seal solution for hydraulic cylinder in quiet piling hammer
23-Jun-2005 Interview with Claus Barsøe, prior to the 46th International Paris Air Show. Aerospace a key part of the growth strategy of Busak+Shamban
23-Jun-2005 Ultra-Low Temperature FKM Turel® LTFE seal range from Busak+Shamban. New range of proprietary FKM based materials for aerospace sealing
23-Jun-2005 Busak+Shamban advance fire seal technology for aerospace applications. Fire seals withstand flame temperatures of 1100º C
23-Jun-2005 Busak+Shamban develop advanced high pressure, non-abrasive seal material for aerospace applications. Material offers low-friction sealing with increased wear resistance
23-Jun-2005 Busak+Shamban new aero engine and airframe seal solutions brochure. Provides an insight into the way Busak+Shamban works with its aerospace partners
19-Apr-2005 NEW Isolast® Fab Range™ J9670 seals for high temperature plasma applications Perfluoroelastomer material developed for semiconductor applications
19-Apr-2005 Busak+Shamban extends seal life and reduce maintenance in agricultural machinery PTO Gearboxes PDR Rotary Shaft Seal that prevents leakage and extends seal life
19-Apr-2005 Isolast® Fab Range™ developed to meet stringent demands of semiconductor processing industry Advanced range of Perfluoroelastomer materials from Busak+Shamban
24-Mar-2005 FEP O-Rings solve sealing problems in pharmaceutical & cosmetics processing FEP O-Rings provide sealing integrity when ordinary elastomer O-Rings fail.
31-Jan-2005 All in one safety relief valve seal provides cost savings Busak+Shamban design uses virtually chemically compatible Isolast®
31-Jan-2005 Busak+Shamban Named Preferred Supplier on Joint Strike Fighter Landing Gear Struts Busak+Shamban landing gear shock strut seal designs are second to none