Print Close

Automotive

Automotive

Product Overview

Our range of products and materials offers:

  • Temperature resistance from cryogenic to 849°C / 1560°F
  • Almost universal chemical compatibility
  • Superior resistance to lubricants, fuels, refrigerants and engine coolants
  • Excellent thermal stability
  • Capability of operation in a partial vacuum
  • Sealing at high rotational speeds
  • Ability to withstand exposure to the elements
  • Good mechanical strengths
  • Low-friction options
  • Low long-term compression set and hysteresis
  • Automotive-approved materials, products and manufacturing

With the wide range of products offered by Trelleborg Sealing Solutions, designers can specify seals that are both cost-effective and give the right performance.