Print Close

Automotive

Automotive

Braking

Trelleborg Sealing Solutions supplies a wide range of sealing solutions for the safety critical area of automotive braking. These can range from a simple O-Ring to a custom designed component in a hydraulic modulator.

Seal characteristics:

  • Withstands temperatures from -40°C to +140°C / -40°F to +284°F
  • Operates in pressures up to 18 MPa / 2610 psi
  • Resistant to brake fluids

Typical seals in these applications:

Custom designed elastomer and Turcon® parts

O-Rings