Turbochargers
Diaphragms from Trelleborg Sealing Solutions Somersworth, USA are the leading choice for sealing in vacuum and pressure-energized wastegate actuators in turbochargers.
Seal characteristics:
- Withstands temperatures from -40°C to +125° / -40°F to +257°F
- Withstands pressures from 0.08 MPa / 12 psi vacuum to 0.5 MPa / 72 psi positive pressure
Typical seals in these applications:
- Diaphragms