Print Close

Automotive

Automotive

Air Intake Manifolds

Innovative sealing is designed for today’s composite intake manifolds.

Seal characteristics:

  • Withstands temperatures from -40°C to +135°C / -40°F to +275°F
  • Withstands pressure variations from 0.08 MPa / 12 psi running vacuum to 0.8 MPa / 116 psi back fire resistance
  • Compatible with fuel and crank case vapors

Typical seals in these applications:

  • Trelleborg Sealing Solutions supplies Engineered Molded Parts ranging from relatively simple press-in-place port seals to actuation systems with fully integrated geometry.
  • Rubber-to-plastic flap and swirl components
  • Press-In-Place gaskets