High temperature air control linkage
The customer wanted to replace an existing bronze bushing with a longer-life, maintenance-free product.
Solution
The HiMod® bearing extended the life and reliability of the equipment and increased the length of time between preventive maintenance procedures.
Result
The HiMod® bearing performed exceptionally well and the life cycle of the equipment was substantially improved.
Maintenance costs have been substantially reduced and there has been an increase in product safety and reliability.
Service Conditions
- +177°C / +350°F
- Oscillating movements
- Internally sealed
- High vibration
Products
HiMod® - High Performance Thermoplastic Bearings