Print Close

Manufacturing Capabillties

Manufacturing Capabillties

Trelleborg Sealing Solutions Helsingør (Denmark)

  • Location: Helsingør, Denmark
  • World leader in the manufacturing of Polytetrafluoroethylene (PTFE) based seals and bearings
  • Factory established as W.S. Shamban Europa at Helsingør in Denmark in 1965
  • Around 350 employees

Products


Piston seals, rod seals, seals for rotary applications, scrapers, bearings etc:

  • Stepseal® 2K
  • Stepseal® V
  • Glyd Ring® T
  • Roto Glyd Ring®
  • Excluder®
  • AQ Seal®
  • Double Delta®
  • VL Seal®
  • Slydring®
  • Slydway®

Materials


  • Turcon® outstanding sealing compounds based on PTFE
  • Turcite® highly wear-resistant, low-friction bearing compounds based on PTFE for low duty
  • Zurcon® proprietary polyurethane (PU) compounds and engineered plastics

Facilities


  • R&D centre and material laboratory
  • Mixing facility for PTFE materials
  • Equipped with the latest technology
  • State-of-the-art equipment throughout the process - from CAD and 3D modeling, through PLC controlled processes, to fully automatic equipment
  • Machines set up flexibly for quick change

Quality, Environment and Health & Safety


Living up to the highest quality standards and certified in accordance with

  • ISO 9001
  • QS-9000
  • ISO/TS 16949
  • ISO 14001 and
  • OHSAS 18001