What would you like to do?

Print Close

Manufacturing Capabillties

Manufacturing Capabillties

Trelleborg Sealing Solutions Turin (Italy)

  • Location: Turin, Italy
  • Originally Stensholms Fabriks, renamed 1967, Stefa Industri AB
  • World leading specialist in development, design and manufacturing of Rotary Shaft Seals for automotive, truck, off-road vehicles and specialty gear boxes
  • Consists of two plants in Turin with 145 employees
  • The main plant in Turin specializes in lower volume, high service compression molded seals; the second plant in Leinì is highly automated and specializes in high volume seals

Products


Radial Shaft Seals

  • RSS following DIN3760/3761
  • RSS with TURBO profile
  • RSS with patent TANDEM assembly
  • RSS combined with engineered washers
  • RSS integraded with sleeves and labirinths

Materials

  • Nitrile Rubber (NBR)
  • Hydrogenated Nitrile Rubber (HNBR)
  • Fluoroelastomers (FPM)
  • Fluoroelastomers (FPM) low temperature
  • Silicone Rubber (VMQ)
  • Steel AISI304

Facilities

  • CAD/CNC tool design and manufacturing
  • Rubber compression molding presses up to 550mm seal diametre
  • Rubber injection molding presses up to 520 tons/ 471 tonnes
  • Fully automated production cells for automotive seals
  • State of the art CNC trimming process
  • 100% quality inspection of finished products
  • Laboratory and test facilities for internal control and new product development
  • Manufactures with ZERO DEFECTS, according to ISO/TS 16949 and ISO 14001, with state-of-the-art machinery for injection and compression moulding, using unique cut-lip technology

Login

Follow us